??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24820.0205 Knurled Nut
HELP_VARIABLE
Company
Halder
Description
EH 24820. - Knurled Nuts plastic
Bill of material
24820.0205 Knurled Nut
BESTNR
Ref. No.
24820.0205
AUS
Version
Bushing from stainless steel
D1
Thread
M5
D2
9 mm
D3
12 mm
D4
19 mm
H
14.0 mm
K
8.0 mm
L
9.0 mm
G
Weight
4.0 g
Embedded user actions